HLS27DGR0570CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805280
HLS27DW0990CPWMQPHLS27 Hazardous Location Strip Light; Length: 990 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Whi3805267
HLS27DGR0710CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805281
HLS27DGR0990CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 990 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805283
HLS27DGR0285CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805278
HLS27DGR0850CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805282
HLS27DWR0145CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whi3805269
WLC60CG640GAQWLC60 Work Light; Length: 640 mm; Nickel Plated Aluminum; Voltage: 12-30 V dc; Environmental Rating: IP68g, IP69K; Color: Green; Cas3805439
K30ANT2BYCQK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Touch Light Overrides Job Light; Voltage: 12-30 V dc; Housing: Polycarbonate; IP673805457
TL50BLGYR2B2QPTL50BL Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green ste3805514
TL50BLGBY2R1AQTL50BL Tower Light: 4-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environment Rating: IP50; Input: Bimodal; Colors: Gre3805511
TL50BLG2Y2R2R2QTL50BL Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green fla3805512