TL50GYRAOS3IKQPTower Light IO-Link Series: 3-Color Omni-directional Pulsed Audible Indicator; w/ Intensity Adjust; Voltage: 12-30 V dc; Environment3805693
TL50BLRYBGAOS4IQBeacon Tower Light: 4-Color Omnidirectional; Staccato Audible Indicator w/ Intensity adjust; Voltage: 12-30 V dc or 24 V ac; Environ3805070
TL50HGRAOSIHigh Intensity Tower Light: 2-Color Sealed; Omni-directional Continuous Audible Indicator w/intensity adjust; Voltage: 18-30 V dc or3805081
TL50BLBGRAOSIBeacon Tower Light: 3-Color Sealed Omni-directional; Continuous Audible Indicator w/ Intensity Adjust; Voltage: 12-30 V dc or 24 V a3807070
DX80N9X1W-PS3000S1DX80 Performance Node; with Integrated 0-3000 PSI Sealed Gage Sensor; 900 MHz 1 W; 1/4 in -18 NPT Sensor Fitting; 1 m Cable3807034
DX80N9X1W-PS3000SDX80 Performance Node; with Integrated 0-3000 PSI Sealed Gage Sensor; 900 MHz 1W; 1/4 in -18 NPT Sensor Fitting3807018
DX80DR9M-H2-ANMultiHop 900 MHz 1 W IP67; 10-30 V dc External Antenna; Inputs: 4 Discrete 2 Analog; Outputs: 4 Discrete 2 Analog; Certified for Au3801561
TL50YBGQTL50 Tower Light: 3-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input:Bimodal; Colors: Yellow Blue3804384
TL50WGBYRAOSQTower Light, 5-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP3802915
TL30FROYYGQTL30F Flat-mount Tower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input:Bimodal; Colors:3802513
TL50OVAOSTower Light: 2-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP3803416
TL50CYQCompact Tower Light: 1-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Yellow;3803461