WLS28-2XWW710L25XQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 25 Deg Lens; Euro 4-pi3807219
WLS28-2XWR-710XQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White (100 percent), Red (100 perc3807716
WLS28-2XWW285L25XQWLS28-2 Work Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 25 Deg Lens; Euro 4-pi3807874
WLS28PXRGBW570L25XQWLS28 Pro Light Strip; 25 Deg Lens; Length: 570 mm; Voltage: 18-30 V dc; Environmental Rating: IP50; Color: RGBW; Non-Cascadable; Eu3810994
K50PFF200ALGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bim3811238
K50PFF100AMGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811229
K50PFF200AMGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bim3811235
K50PFF200ALGRY3QPK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bim3811240
WLS28-2XGR-145DSQWLS28-2 Work Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Green (100 percent), Red (103806924
K50PFF50ALGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bimo3811226
K50PFF50ALGRY3QK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bimo3811227
K50PFF100ALGRY3QK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811233