WLAW190X180L22PWMQWLA Area Work Light; Dimensions: 105X180 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: White; 22 Deg Len3807813
TL30FRYGBWQTL30F Series EZ-LIGHT: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environ. Rating: IP67; Input: Bimodal; Colors: Red Yellow3811360
DX80N9X1W-PS3000S-NBDX80 Performance Node; with Integrated 0-3000 PSI Sealed Gage Sensor; 900 MHz 1 W; 1/4 in -18 NPT Sensor Fitting; Battery Not Includ3807019
WLS28-2XGR-710DXQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Green (100 percent), Red (100 perc3803273
WLS28-2XBR-145DXQWLS28-2 Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Blue (100 percent), Red (103805152
WLS28-2CG2R2-570DXQWLS28-2 Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (50 percent), Red (503806385
WLS28-2XWW710L25XQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 25 Deg Lens; Euro 4-pi3807219
WLS28-2XWR-710XQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White (100 percent), Red (100 perc3807716
WLS28-2XWW285L25XQWLS28-2 Work Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 25 Deg Lens; Euro 4-pi3807874
WLS28PXRGBW570L25XQWLS28 Pro Light Strip; 25 Deg Lens; Length: 570 mm; Voltage: 18-30 V dc; Environmental Rating: IP50; Color: RGBW; Non-Cascadable; Eu3810994
K50PFF200ALGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bim3811238
K50PFF100AMGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811229