OS80K2LX1GYQOS80 Operator Station: Key Switch; 2-Position; On-Off; 2-Color; Voltage: 12-30 V dc; Housing: Polycarbonate; IP40; Output: PNP 1NO;3804816
TL70OALTL70 Tower Light, Black Housing: 1-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3804836
HLS27DW0710CQPHLS27 Hazardous Location Strip Light; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805257
HLS27DW0850CQPHLS27 Hazardous Location Strip Light; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805258
HLS27DW0430CQPHLS27 Hazardous Location Strip Light; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150mm3805255
TL30BGRBXXAXC1TL30 Basic Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3805406
TL30BWGBYRAXC1TL30 Basic Tower Light; Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3805411
TL70BGORCQTL70 Tower Light; Gray Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Blue Gre3805656
QS18VN6CV20WORLD-BEAM QS18 Series: Adjustable Convergent; Focal Point: 20 mm; Input: 10-30 V dc; Output: Complementary Solid State NPN; 2 m (6.3805687
K30ABT2XGHTK30 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3806194
TL70BGRQTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Blue Gr3806154
TL70RGTL70 Tower Light; Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Gre3806553