K50PFF200AMRGB14QK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bi3811254
K50PFF100ALRGB14QK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811251
K50PFF200ALRGB14QK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bi3811257
TTR686BMSD4B-2.0FL-CTRTTR Series 4 Beam Sensor Array 27.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 30 V3812158
TTR700BMSB7B-0.5Q5-CTRTTR Series 7 Beam Sensor Array 27.57 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 303812317
TTR626APSE3T-0.5Q3-CTRTTR Series 3 Beam Sensor Array 24.6 inch Between Frame Beam Spacing: 186.2mm Standard Gain Range: 120mm Output: LO PNP Input: 18-30V3812821
TTR526APSE2T-0.5Q3-CTRTTR Series 2 Beam Sensor Array 20.7 inch Between Frame Beam Spacing: 186.2mm Standard Gain Range: 120mm Output: LO PNP Input: 18-30V3812822
TTR838APSD5T-2.0Q3-CTRTTR Series 5 Beam Sensor Array 33.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810092
TTR875APSE4T-1.0FL-CTRTTR Series 4 Beam Sensor Array 34.4 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303810271
TTR956APSE4T-0.5Q5-CTRTTR Series 4 Beam Sensor Array 37.6 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm ; Output: LO PNP Input: 18 - 30 V dc; 03810437
TTR850APSB7D-2.0FL-CTRTTR Series 7 Beam Sensor Array 33.5 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18-30 V d3812145
TTR660APSD3D-2.0FL-153TTR Series 3 Beam Sensor Array 26.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812144