TL70WBGORAPTL70 Tower Light; Black Housing: 5-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3809575
TL50HGRBAOSCQHigh Intensity Tower Light; Gray Housing: 3-Color Sealed; Omnidirectional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V3803519
TL50GYRAOS3IKQPTower Light IO-Link Series: 3-Color Omni-directional Pulsed Audible Indicator; w/ Intensity Adjust; Voltage: 12-30 V dc; Environment3805693
TL50BLRYBGAOS4IQBeacon Tower Light: 4-Color Omnidirectional; Staccato Audible Indicator w/ Intensity adjust; Voltage: 12-30 V dc or 24 V ac; Environ3805070
TL70ROYGAPQTL70 Tower Light; Black Housing: 4-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3807041
TL50HGRAOSIHigh Intensity Tower Light: 2-Color Sealed; Omni-directional Continuous Audible Indicator w/intensity adjust; Voltage: 18-30 V dc or3805081
TL50BLBGRAOSIBeacon Tower Light: 3-Color Sealed Omni-directional; Continuous Audible Indicator w/ Intensity Adjust; Voltage: 12-30 V dc or 24 V a3807070
SMBQS18LZBRT-800234KIT; Bracket: For QS18; Zinc Plated CRS; 3.5 mm x 24.1 mm Radial Pattern; 30 Degree Adjustment; BRT-40X19AM3800234
TL70GBYRAQP-801673TL70 Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3801673
TL50GYRALS4QP-802720Tower Light: 3-Color Sealed; Omnidirectional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67;3802720