TTR686RPSD4T-1.0Q3-CTRTTR Series 4 Beam Sensor Array 27 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V dc3809856
TTR533RPSD3A-1.0Q5-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm; Output: DO PNP Input: 18 - 30 V dc; 1.03811559
MAR3616PX485Q-804334A-GAGE MINI-ARRAY Beams: 48; Range: 0.9 to 16.5 m (35 in - 52 ft); ht. 993 mm (39.1 in) Input 16 - 30 V dc; Output: 1 PNP; 150 mm (63804334
MAR6016PX485Q-804333A-GAGE MINI-ARRAY Beams: 80 ; Range: 0.9 to 16.5 m (35 in - 52 ft); ht. 1603 mm (63.1 in) Input 16 - 30 V dc; Output: 1 PNP; 150 mm3804333
MAR3016PX485Q-804335A-GAGE MINI-ARRAY Beams: 40; Range: 0.9 to 16.5 m (35 in - 52 ft); ht. 841 mm (33.1 in) Input 16 - 30 V dc; Output: 1 PNP; 150 mm (63804335