TL30FROYYGQTL30F Flat-mount Tower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input:Bimodal; Colors:3802513
TL50OVAOSTower Light: 2-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP3803416
TL50CYQCompact Tower Light: 1-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Yellow;3803461
TL50CYAQCompact Tower Light: 1-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors:3803729
TL30FBRYG-803781TL30F Flat-mount Tower Light: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input:Bimodal; Colors:3803781
TL50BLG1Y1R1AOSBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3803854
TL50RYGAOSKQTower Light IO-Link Series: 3-Color Omni-directional; Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP67; Colors: Re3804158
TL50BLG2Y2R2AOS3Beacon Tower Light: 3-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3804179
TL50BWMAQTL50 Tower Light: 3-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input:Bimodal; Colors: Blue3804483
WLS28-2XY430DXWLS28-2 Work Light Strip; Diffuse Window; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Yellow; 2 m (6.5 f3801635
K30ABT2BYHQK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3801977
K30ABT2XWHQK30 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3802252