Q240RA-CN-ULQR-GAGE Series; 173 mm X 158 mm Rectangular Housing; Range: 3.5 to 100 Meters; Input: 10 TO 30 V dc; Integral Eurofast QD; One Analog3801721
TTR838APSD5T-2.0Q3-CTRTTR Series 5 Beam Sensor Array 33.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810092
TTR875APSE4T-1.0FL-CTRTTR Series 4 Beam Sensor Array 34.4 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303810271
TTR956APSE4T-0.5Q5-CTRTTR Series 4 Beam Sensor Array 37.6 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm ; Output: LO PNP Input: 18 - 30 V dc; 03810437
TTR750APSC6C-2.0FL-CTRTTR Series 6 Beam Sensor Array 29.5 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNPl Input: 18 - 30 V3810976
TTR850APSB7D-2.0FL-CTRTTR Series 7 Beam Sensor Array 33.5 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18-30 V d3812145
TTR348APSC3T-2.0FL-080TTR Series 3 Beam Sensor Array 13.7 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812014
TTR660APSD3D-2.0FL-153TTR Series 3 Beam Sensor Array 26.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812144
TTR558RPSB6T-2.0Q3-061TTR Series 6 Beam Sensor Array 22.0 Inch Between Frame Beam Spacing: 93.1mm Standard Gain Range: 120 mm Output: DO PNP Input: 18-30V3812543
DQ12AN6FF15Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 15 mm; Input: 10-30 V dc; Output: LO; 1 NPN; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;Bla3808399
TTR686RPSD4T-1.0Q3-CTRTTR Series 4 Beam Sensor Array 27 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V dc3809856
TTR533RPSD3A-1.0Q5-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm; Output: DO PNP Input: 18 - 30 V dc; 1.03811559