TTR1143RPSD7T-1.0Q5-CTRTTR Series 7 Beam Sensor Array 45.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3810099
TTR754APSB7D-2.0FL-CTRTTR Series 7 Beam Sensor Array 29.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810177
TTR1143RPSD7T-1.0Q3-CTRTTR Series 7 Beam Sensor Array 45.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3810101
TTR457RPSA6C-2.0FL-CTRTTR Series 6 Beam Sensor Array Diffuse Resolution: 54 mm Range: 120 mm Input: 18 - 30 V dc Output: DO PNP 2.0 m (6 ft) Cable Flying3810324
TTR558APSA6C-2.0RJ-CTRTTR Series 6 Beam Sensor Array 22.0 inch Between Frame; Beam Spacing: 54 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V d3810400
TTR558RPSA6C-2.0FL-CTRTTR Series 6 Beam Sensor Array diffuse Resolution: 54mm Range: 120 mm Input 18 - 30 V dc Output: DO PNP 2.0 m (6 ft) Cable Flying Le3810325
TTR653APSB7T-2.0FL-063TTR Series 7 Beam Sensor Array 25.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810471
TTR754BMSB7T-2.0Q3-CTRTTR Series 7 Beam Sensor Array 29.7 in Between Frame Beam Spacing: 93.1 mm Range: 120 mm Output: Bimodal Input: 18 - 30 V dc 2.0 m (3810837
TTR750APSC6C-2.0FL-CTRTTR Series 6 Beam Sensor Array 29.5 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNPl Input: 18 - 30 V3810976
TTR501APSB5T-2.0FL-063TTR Series 5 Beam Sensor Array 19.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812016
TTR850APSB7D-2.0FL-CTRTTR Series 7 Beam Sensor Array 33.5 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18-30 V d3812145
TTR348APSC3T-2.0FL-080TTR Series 3 Beam Sensor Array 13.7 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812014