WLS15CWA0360DSQPWLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Amber; Cascadable3807168
WLS15CBA0220DSQPWLS15 Dual Color Light Strip; Length: 220 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Blue Amber; Cascadab3807801
WLS15CWY0500DSQPWLS15 Dual Color Light Strip; Length: 500 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Yellow; Cascadabl3808009
HLS27DWY1130CHLS27 Hazardous Location Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whi3808296
HLS27DWY0570CHLS27 Hazardous Location Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3808361
WLS27CGR-990DSQWLS27 Dual Color Light Strip; Length: 900 mm;; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Green (100 percent), R3808679
WLS15CWG0360DSC2WLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Green; Cascadable3809572
WLS15CWB0500DSQPWLS15 Dual Color Light Strip; Length: 500 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Blue; Cascadable;3811018
WLS15CWB0640DSQPWLS15 Dual Color Light Strip; Length: 640 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Blue; Cascadable;3811761
WLS15XWY1200DSQPWLS15 Dual Color Light Strip; Length: 1200 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Yellow; Euro 4-p3812350
T30UXDPCQ8-85394T30UX Series w/ Dual Discrete Normally Closed; Outputs with Synchronized Timing using Grey Wire; Range: 300 mm to 3 m; Input: 10 to3085394