TL50CVRMOSGQCompact Tower Light: 6-Color Indicator; Voltage: 12-30 V dc or 21-26 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Viole3807517
TL50CGWYBRALSCQCompact Tower Light: Gray Housing; 5-Color Sealed Continuous Audible Indicator; Voltage: 12-30 V dc or 24 21-26 V ac; Environmental3809969
TL50CWGRYBCCompact Tower Light: Gray Housing: 5-Color Indicator; Voltage: 12-30 V dc or 21-26 V ac; Environmental Rating: IP67; Input: Bimodal;3806141
TL50CYBGRQCompact Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 21-26 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Yello3807063
TL50CSSSSYBGQCompact Tower Light: 7-Color Indicator; Voltage: 12-30 V dc or 21-26 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Sky B3807252
TL50CBGRWQCompact Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 21-26 V ac; Environ. Rating: IP67; Input: Bimodal; Colors: Blue Green3804467
SLPVAE25-410EZ-SCREEN Low Profile BASIC, Emitter; Resolution: 25 mm Response (Tr): 9.5 ms; Beams: 21; Range: 0.1 to 4 m (4 in to 13.1 ft); Heigh3805364
SLPVAR25-410EZ-SCREEN Low Profile BASIC, Receiver; Resolution: 25 mm Response (Tr): 9.5 ms; Beams: 21; Range: 0.1 to 4 m (4 in to 13.1 ft); Heig3805360
TTR533RPSD3A-1.0Q5-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm; Output: DO PNP Input: 18 - 30 V dc; 1.03811559