RES-193B8E-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020151Output typeAbsolute singleturnFlange diameter (mm)46Shaft diameter D (mm)8 mmShaft TypeBlind hole shaft
RES-193BA0T-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020157Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)6.35 mmShaft TypeBlind hole shaft
RES-193BA0E-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020153Output typeAbsolute singleturnFlange diameter (mm)46Shaft diameter D (mm)6.35 mmShaft TypeBlind hole shaft
TBEN-LL-8IOLA-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052327Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-LL-8IOL-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052326Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-L4-8IOLA-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052910Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-L4-8IOL-IOT1Compact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100052909Connection technology signalM12Network protocolEtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
RI360P0-QR24M0-IOLX2-H1141Contactless Encoder IO-Link1590975Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P1-QR24M0-IOLX2-H1141Contactless Encoder IO-Link100003094Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-IOLX2-H1141Contactless Encoder with Stainless Steel Housing IO-Link1590978Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
USB-2-IOL-0002IO-Link Master v1.1 with Integrated USB Port 1-channel operation in IOL or SIO mode6825482Accessory typeProgramming adapterProtection classIP40
BI6U-M12-IOL6X2-H1141Inductive Sensor IO-Link Communication and Configuration1644873Electrical connectionConnectorMounting conditionsFlushOutput functionPNP/NPNRated switching distance (mm)6