QS186LE212QPMA15WORLD-BEAM QS18 Series: Laser Class 2; Horizontal line ; Range: 15 m; Input: 10-30 V dc; Output: Not Applicable; Euro 150 mm Pigtail3076120
QS186LE214Q5-IOBWORLD-BEAM QS18 Series: Laser Class 2; Cross; Range: 15 m; Input: 10-30 V dc; Output: Not Applicable; Euro 150 mm Quick-Disconnect P3805153
EA5R150PIXMODSRLCQ-93124EZ-ARRAY Receiver: 150 mm (5.9 in); Range:(matching emitter sold separately) 30 mm - 1500 mm; Input:12-30 V dc; Outputs:2 Solid-Sate3093124
QS18VP6FF150QWORLD-BEAM Q18 Series: Fixed-Field; Range: 150 mm; Input: 10-30 V dc; Output: Complementary Solid State PNP ; Pico 150 mm (6 in) Qui3801159
DQ12AP6FF30Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 15 mm Cutoff; Input: 10-30 V dc; Output: LO (Light Operate) PNP; Pico(M8) 3-pin 150 mm3808400
DQ12AN6FF15Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 15 mm; Input: 10-30 V dc; Output: LO; 1 NPN; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;Bla3808399
Q20APFF150Q3WORLD-BEAM Q20 Series: Fixed-Field; Range: 150 mm; Input 10-30 V dc; Output: LO Solid State PNP NO; Pico 3-pin 150 mm (6 in) Pigtail3809528