MIAD9LVAG W/50MINI-BEAM NAMUR: Polarized Retro; Range: 50 mm to 2 m; Input: 5-15 V dc; Output: NAMUR; 15.5 m (50 ft) Cable3092245
QS186LE212QPMA15WORLD-BEAM QS18 Series: Laser Class 2; Horizontal line ; Range: 15 m; Input: 10-30 V dc; Output: Not Applicable; Euro 150 mm Pigtail3076120
QS186LE214Q5-IOBWORLD-BEAM QS18 Series: Laser Class 2; Cross; Range: 15 m; Input: 10-30 V dc; Output: Not Applicable; Euro 150 mm Quick-Disconnect P3805153
EA5R150PIXMODSRLCQ-93124EZ-ARRAY Receiver: 150 mm (5.9 in); Range:(matching emitter sold separately) 30 mm - 1500 mm; Input:12-30 V dc; Outputs:2 Solid-Sate3093124