DX80N9Q45CTWireless Q45 900 MHz Node 1W; Pre Wired 1m cable for Current Transformer (20 Amp and 150 Amp Included); Batteries Included.3811400
QS18VN6LAFQ1WORLD-BEAM QS18 Series: Adjustable Field; Range: 150 mm; Input: 10-30 V dc; Output: Complementary Solid State NPN; Integral Pico-Sty3075991
M18XRXPQPM18 Series EZ-LIGHT: 1-Color General Purpose Indic; Voltage: 10-30V dc; Housing: Nickel-plated brass;; Input: PNP; Colors: Red; 1503078660
EA5R1500PUXMODSRLCQEZ-ARRAY Receiver: 1500 mm (59.1 in); Range: (matching emitter sold separately) 30 mm - 1.5 m; Input: 12-30 V dc; Outputs: 2 Solid-S3086342
DX80N9X1W-PS150G-NBDX80 Performance Node; with Integrated 0-150 PSI Gage Sensor; 900 MHz 1W; 1/4 in -18 NPT Sensor Fitting; Battery Not Included3807011
QDS-8150CMini 7/8-16 8-pin Female Straight; Nickle Plated Brass Coupling Nut 20 gage; 45.7 m (150 ft) Length; Wire color by pin # 1)BN 2)Or/B3075578
QS18VN6FF150Q7WORLD-BEAM Q18 Series: Fixed-Field; Range: 150 mm; Input: 10-30 V dc; Output: Complementary Solid State NPN ; Pico Integral Quick-Di3801155
Q12AB6FF15-801099WORLD-BEAM Q12 Series: Fixed-Field; Range: 15 mm; Input: 10-30 V dc; Output: LO; 1 NPN; JST 3-pin 127 mm (5 in) Pigtail3801099
DQ12AN6LPQ3WORLD-BEAM DQ12 Series: Polarized Retro; Range: 2 m; Input: 10-30 V dc; Output: LO; 1 NPN; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;B3808396
DQ12AN6RQ3WORLD-BEAM DQ12 Series: Receiver; Range: 3 m; Input: 10-30 V dc; Output: LO; 1 NPN; Pico 3-pin 150 mm (6 in) Pigtail QD;Black Housin3808395
PVD100Q W/6IN-808390PVD Series: Parts Verification ; 100 mm 4 channel; Range; up to 2 m,; Input:12-30 V dc; Outputs: Selectable NPN/PNP; 5-pin 150 mm3808390
Q20NFF150IRWORLD-BEAM Q20 Series: Fixed-Field; Range: 150 mm; Input 10-30 V dc; Output: Complementery Solid State NPN; 2 m (6.5 ft) Cable; IR E3808743