TL70DXN9GRALQTL70 Wireless Tower Light, 900 MHz, Black Housing: 2-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65;3807441
TL30BGWXXXNXQDTL30 Basic Tower Light; Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Green3807721
SOLUTIONSKIT9-THWireless Temperature and Humidity Solutions Kit 900 MHz; 14 in x 12 in Polycarbonate Enclosure; DXM700 (Pre-programmed for Temperat3807795
TL50BLR2G2ATL50BL Tower Light: 2-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors:3808047
TL50BLG1G1R1R1AOS3Beacon Tower Light: 4-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3808073
TL70GGQTL70 Tower Light; Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Green Green;3808095
TL70DXN2ROYGBWQTL70 Wireless Tower Light, 2.4 GHz, Black Housing: 6-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Colors: Red O3808169
TL50BLR2R2ALS4Beacon Tower Light: 2-Color Sealed; Sealed Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67;3808130
HLS27DW0145C W/30HLS27 Hazardous Location Strip Light; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: White; 9 m (30ft3808143
TL30BWYGXXAXC1TL30 Basic Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3808195
TL50BLGYR1AOS4Beacon Tower Light 3-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating3808228
TL50BLBR2AOS3Beacon Tower Light: 2-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3808197