QS186LE211Q5-IOBWORLD-BEAM QS18 Series: Laser Class 2; Vertical Line; Range: 15 m; Input: 10-30 V dc with Laser Enable on Black Wire; Output: Not Ap3807752
TTR381BMSB3T-2.0FL-CTRTTR Series 3 Beam Sensor Array 15.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc;3810318
EA5R300NUXMODSRQEZ-ARRAY Short Range Receiver: 300 mm; Range 30 - 1500 mm; Input 12-30 V dc; Output 2 NPN Discrete; Output 2 0-10 V Analog; EIA-485;3081711
RDLP6G-450DYellow Low-Profile Cordset; 4-Conductor Male PCB Straight; 15.3 m (50 ft) Length; Wire color by hole # H3)Br H4)BK H5)Bk H8)Wh3084428
Q240RA-US-AF2LQR-GAGE Series; 173 mm X 158 mm Rectangular Housing; Range: 3.5 to 100 Meters; Input: 10 TO 30 V dc; Integral Eurofast QD; Two Bipola3801660
Q240RA-CN-ILQR-GAGE Series; 173 mm X 158 mm Rectangular Housing; Range: 3.5 to 100 Meters; Input: 10 TO 30 V dc; Integral Eurofast QD; One Analog3801720
Q240RA-CN-AF2LQR-GAGE Series; 173 mm X 158 mm Rectangular Housing; Range: 3.5 to 100 Meters; Input: 10 TO 30 V dc; Integral Eurofast QD; Two Bipola3801722
Q240RA-CN-ULQR-GAGE Series; 173 mm X 158 mm Rectangular Housing; Range: 3.5 to 100 Meters; Input: 10 TO 30 V dc; Integral Eurofast QD; One Analog3801721
DQ12AN6FF30Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 30 mm; Input: 10-30 V dc; Output: LO; 1 NPN; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;Bla3808401
MAR3616PX485Q-804334A-GAGE MINI-ARRAY Beams: 48; Range: 0.9 to 16.5 m (35 in - 52 ft); ht. 993 mm (39.1 in) Input 16 - 30 V dc; Output: 1 PNP; 150 mm (63804334
MAR6016PX485Q-804333A-GAGE MINI-ARRAY Beams: 80 ; Range: 0.9 to 16.5 m (35 in - 52 ft); ht. 1603 mm (63.1 in) Input 16 - 30 V dc; Output: 1 PNP; 150 mm3804333
MAR3016PX485Q-804335A-GAGE MINI-ARRAY Beams: 40; Range: 0.9 to 16.5 m (35 in - 52 ft); ht. 841 mm (33.1 in) Input 16 - 30 V dc; Output: 1 PNP; 150 mm (63804335