DQ12AN6RQ3WORLD-BEAM DQ12 Series: Receiver; Range: 3 m; Input: 10-30 V dc; Output: LO; 1 NPN; Pico 3-pin 150 mm (6 in) Pigtail QD;Black Housin3808395
PVD100Q W/6IN-808390PVD Series: Parts Verification ; 100 mm 4 channel; Range; up to 2 m,; Input:12-30 V dc; Outputs: Selectable NPN/PNP; 5-pin 150 mm3808390
Q20NFF150IRWORLD-BEAM Q20 Series: Fixed-Field; Range: 150 mm; Input 10-30 V dc; Output: Complementery Solid State NPN; 2 m (6.5 ft) Cable; IR E3808743
DX80N9Q45CT NBWireless Q45 900 MHz Node 1W; Pre Wired 1m cable for Current Transformer (20 Amp and 150 Amp Included); Batteries Not Included.3811398
QS186LE211Q5-IOBWORLD-BEAM QS18 Series: Laser Class 2; Vertical Line; Range: 15 m; Input: 10-30 V dc with Laser Enable on Black Wire; Output: Not Ap3807752
TTR381BMSB3T-2.0FL-CTRTTR Series 3 Beam Sensor Array 15.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc;3810318
EA5R300NUXMODSRQEZ-ARRAY Short Range Receiver: 300 mm; Range 30 - 1500 mm; Input 12-30 V dc; Output 2 NPN Discrete; Output 2 0-10 V Analog; EIA-485;3081711
RDLP6G-450DYellow Low-Profile Cordset; 4-Conductor Male PCB Straight; 15.3 m (50 ft) Length; Wire color by hole # H3)Br H4)BK H5)Bk H8)Wh3084428
Q240RA-US-AF2LQR-GAGE Series; 173 mm X 158 mm Rectangular Housing; Range: 3.5 to 100 Meters; Input: 10 TO 30 V dc; Integral Eurofast QD; Two Bipola3801660
Q240RA-CN-ILQR-GAGE Series; 173 mm X 158 mm Rectangular Housing; Range: 3.5 to 100 Meters; Input: 10 TO 30 V dc; Integral Eurofast QD; One Analog3801720
Q240RA-CN-AF2LQR-GAGE Series; 173 mm X 158 mm Rectangular Housing; Range: 3.5 to 100 Meters; Input: 10 TO 30 V dc; Integral Eurofast QD; Two Bipola3801722
Q240RA-CN-ULQR-GAGE Series; 173 mm X 158 mm Rectangular Housing; Range: 3.5 to 100 Meters; Input: 10 TO 30 V dc; Integral Eurofast QD; One Analog3801721