K50PTFAMRGB14K50 Pro Touch Series FDA: 14-color RGB Touch Sensor; Voltage: 12-30 V dc; Housing: FDA Polycarbonate; IP67 IP69K; Input/Output: Bimo3806106
K50PFF100ALGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811232
K50PFF200AMGRY3QPK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bim3811237
K50PFF50ALGRY3QPK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bimo3811228
K50PFF200ALGRY3QK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bim3811239
TTR400BMSB4B-2.0FL-CTRTTR Series 4 Beam Sensor Array 15.75 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 303810087
TTR445BMSB4G-2.0FL-CTRTTR Series 4 Beam Sensor Array 17.5 inch Between Frame; 18.0 inch Conveyor Width; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimod3810082
TTR500BMSB5B-2.0FL-CTRTTR Series 5 Beam Sensor Array 19.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 303810088
TTR305BMSB3T-2.0FL-CTRTTR Series 3 Beam Sensor Array 12.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc; 23810319
TTR457BMSB4T-2.0FL-CTRTTR Series 4 Beam Sensor Array 18.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc;3810317
TTR610BMSB6T-2.0FL-CTRTTR Series 6 Beam Sensor Array 24.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc;3810316
TTR381BMSB3T-2.0FL-CTRTTR Series 3 Beam Sensor Array 15.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc;3810318