TTR914BMSD5T-2.0FL-CTRTTR Series 5 Beam Sensor Array 36.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc; 23810315
K50PFF50AMRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811243
TTR686BMSD4B-2.0FL-CTRTTR Series 4 Beam Sensor Array 27.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 30 V3812158
TTR700BMSB7B-0.5Q5-CTRTTR Series 7 Beam Sensor Array 27.57 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 303812317
TTR305BMSB3T-0.5Q5-CTRTTR Series 3 Beam Sensor Array 12.0 inch Between Frame; Beam Spacing: 93.1 mm Standard Gain Range: 120 mm; Output: Bimodal Input: 183812609
TTR754BMSB7T-2.0Q3-CTRTTR Series 7 Beam Sensor Array 29.7 in Between Frame Beam Spacing: 93.1 mm Range: 120 mm Output: Bimodal Input: 18 - 30 V dc 2.0 m (3810837
TTR750BMSB7G-2.0FL-CTRTTR Series 7 Beam Sensor Array 29.5 inch Between Frame; 30.0 inch Conveyor Width<br>Beam Spacing: 93.1 mm Range: 120 mm; Output: Bim3810975
TTR352BMSA6T-2.0FL-059TTR Series 6 Beam Sensor Array 13.8 inch Between Frame; Beam Spacing: 54 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc; 2.03812261
TL70RAPTL70 Tower Light; Black Housing: 1-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3807205
TL30FGRYBQP-12690TL30F Series EZ-LIGHT: 4-Color General Purpose Indicator; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67; Input: Bimodal; Colors:3012690
TL50BLRYGBATL50BL Tower Light: 4-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: R3806204
TL50BLGBRAQTL50BL Tower Light: 3-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: G3806858