DXM1000-B1R4Network Controller3807403Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
LT7PLVQPhotoelectric Sensor3073440Light typeIRFunctionRetroreflective SensorOutput functionPNPMax. range (mm)250000
M12FT3QTemperature and Humidity Sensor3085306Communication protocolModbus RTU, RS485Electrical connectionConnectorProtection classIP67
DX80DR2M-H4Radio Transmission System3013813Input typeRTD/PT100 3-wireFunctionTree topologyOutput type-
IVU2PTBB08Barcode Reader — Image Sensor3090790Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)8Light typeBlue
IVU2PTBB04Barcode Reader — Image Sensor3090788Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)4Light typeBlue
IVU2PTBB06Barcode Reader — Image Sensor3090789Communication protocolEtherNet/IP, Modbus TCP, PCCC, PROFINET, RS232Focal distance (mm)6Light typeBlue