S18UIARQPMAAnalog S18U Right-Angle Series: Proximity Mode ; Range: 30mm to 300mm; Input 10-30V dc; Outputs: Analog 4-20mA; 150 mm (6 in) PUR Pi3088349
EA5R900PIXMODQ-91551EZ-ARRAY Receiver:900mm (35.4 Inch); Range 400mm- 4m;Input:12-30V dc; Outputs:2 Solid Sate PNP 2 Analog 4-20mA EIA-4; 8-Pin EURO St3091551
LX3RSRQ-86231LX Series: Receiver; Short-Range; Range: Normal 100-200 mm; Input 10-30V dc; Output: Bipolar: 1 NPN; 1 PNP; 100 ms off delay; Quick-3086231
DX80G9M6S-P2CDX80 Perf 900MHz Gateway 1W IP20 C<br>10-30Vdc Ext Antenna RS485<br>In: 4 Disc 2 Anlg Uni<br>Out: 4 Disc PNP 2 Anlg 0-20mA; External3018787
SLSCP14-1350P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft); Height: 1350 mm (53.2in); Response Time: (Tr) 32 ms; Number Of Beams: 180; Cascad3804461
SLSCP30-1050P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft);; Height: 1050 mm (41.4 in);; Response Time: (Tr) 21 ms;; Number Of Beams: 70;; C3804477
DX80G2M6S-P2-KRDX80 Performance 2.4 GHz Gateway 65 m W IP67; 10-30 V dc Ext Antenna RS485; In: 4 Disc 2 Analog Uni; Out: 4 Disc PNP 2 Anlg 0-20 mA3086037
EA5R600PUXMODSRLCQEZ-ARRAY Short Range Low Contrast Reciever: 600 mm; Range 30-1500 mm; Input 12-30 V dc; Output 2 NPN Discrete; Output 2 4 -20 ma Ana3011364
S18UIARQP-97307Analog S18U Right-Angle Series: Proximity Mode; Range: 30 mm to 300 mm; Input 10-30 V dc; Outputs: Analog 4-20 mA; 75 mm (3 in) Euro3097307
SLSCP14-1050P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft); Height: 1050 mm (41.4 in); Response Time: (Tr) 32 ms; Number Of Beams: 140; Casca3804453
SLSCP14-1200P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft); Height: 1200 mm (41.4 in); Response Time: (Tr) 40 ms; Number Of Beams: 160; Casca3805339
Q5XKLAF2000-Q8-PFMQ5X Series: Laser Adjustable Field; Range: 95 to 2000 mm; Input 10-30 V dc; Output: 1 PNP/NPN with IO-Link; 1 PNP/NPN Multi-Function3808682