RI360P0-QR24M0-0600X2-H1181Contactless Encoder Incremental: 600 ppr1593115Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR24M0-0360X2-H1181Contactless Encoder Incremental: 360 ppr1593151Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-IOLX2-H1141Contactless Encoder with Stainless Steel Housing IO-Link1590978Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
TX415-P3CV01TX400 HMI/PLC product series 15″ Display — CODESYS V3 PLC with TARGET and WEB VISU100051170ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)15TouchscreenCapacitive
RI360P0-EQR24M0-HESG25X3-H1181Contactless Encoder with Stainless Steel Housing SSI1590911Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P8-EQR24M0-HESG25X3-H1181Contactless Encoder with Stainless Steel Housing SSI100047438Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-ELIU5X2LD-H1151Contactless Encoder with Stainless Steel Housing Analog100053308Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
TX815HFB-P3CV01TX800 HMI / PLC Serie 15” Display für F&B - CODESYS V3 PLC mit TARGET & WEB VISU100052812ProgrammingCODESYS V3Protection classIP69 front, IP20 rearDiagonal screen size (″)15.6TouchscreenCapacitive, Glass front
RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
TX821-P3CV01TX800 HMI/PLC product series 21″ Display — CODESYS V3 PLC with TARGET and WEB VISU100046996ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)21.5TouchscreenCapacitive, Glass front
RI360P0-EQR24M0-2500X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 2500 ppr100020402Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-EQR24M0-5000X2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 5000 ppr100020403Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft