TL50CRGBYOQCompact Tower Light: 5-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red Gree3812820
TL50SBGYRAQTower Light: 5-Color Audible Indicator; Voltage:12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Sky Blue3812630
TL50BLGY2R1BALS3Beacon Tower Light: 4-Color Sealed Loud; Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input3812701
TL50BLGALSQTL50BL Tower Light: 1-Color Sealed Loud Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimoda3812541
TL50BLGGY1R1TL50BL Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green Gre3812588
TL50BLR1Y2R1AOS4CQBeacon Tower Light; Gray Housing: 3-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Envir3812847
EA5R900PIXMODQ-16118EZ-ARRAY Receiver: 900 mm (35.4 in); Range: (matching emitter sold separately ) 400 mm - 4 m; Input: 12-30 V dc; Outputs: 2 Solid-S3016118
WLS28-2CR285SQWLS28-2 Work Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Red; Cascadable; Euro 4-pin3802957
K50CANT2GRYF2QK50 Compact Series: 3-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: NPN (NO); Colo3803060
WLC90WGL30Q-803105WLC90 Work Light; Dimensions: 90X90 mm; Voltage: 12-30 V dc; Environmental Rating: IP68g, IP69K; Color: White; 30 Deg Lens; Window:3803105
TL50BLG2GR2RTL50BL Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green fla3803831
QT50R-SG-AFHR-Gage Series Radar Sensor; Adjustable Field; Outputs: Bipolar: 1 NPN; 1 PNP; Supply Voltage:12-30 V dc; Range: 2.0 - 24 m; 2 m Cabl3804209