SSA-EB1PLYRS1-12ED1Q8SSA-EB1 30 mm Mount Emergency Stop Push Button; Yellow, Red Solid/Flashing Illuminated Base; 40 mm Actuator; IP65; Contacts: 2 NC/13813276
PVD100Q W/6IN-85934PVD Series: Parts Verification ; 100 mm 4 beams; Retroreflective Range; up to 2 m, Diffuse; up to 400 mm; Input:12-30 V dc; Outputs3085934
SLLCP23-1680-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 1680 mm (66.1 in.); Housing: Yellow; Connection: R3800127
SLLCP23-1190-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 1190 mm (46.9 in.); Housing: Yellow; Connection: R3800122
SLLCP23-1610-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 1610 mm (63.4 in.); Housing: Yellow; Connection: R3800126
SLLCP23-1330-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 1330 mm (52.4 in.); Housing: Yellow; Connection: R3800123
SLLCP23-1750-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 1750 mm (68.9 in.); Housing: Yellow; Connection: R3800128
SLLCP23-1120-B16EZ-SCREEN LS Cascade, Pair; Resolution: 23 mm; Range: 12 m (40 ft); Defined Area: 1120 mm (44.1 in.); Housing: Yellow; Connection: R3800121
ESL-30/60-1Emergency Stop Legend Label (adhesive backed); EMERGENCY STOP; 60 mm OD, 30 mm hole, Use with SSA-EBM 40 mm Actuators; Qty 13075186