Q45UR3LIU64C-71005Q45UR Analog Series: Controller; Range: 50 - 250 mm; Input: 15-24 V dc; Output: Selectable 0-10 V dc or 4-20 mA Sourcing; 2 m (6.53071005
EA5R150NIXMODQPEZ-ARRAY Receiver: 150 mm (5.9 in); Range: (matching emitter sold separately) 400 mm - 4 m; Input: 12-30 V dc; Outputs: 2 Solid-Stat3801819
Q60BB6AF2000 W/50Q60 Series: Adjustable-Field Infrared; Range: 200-2000 mm; Input: 10-30 V dc; Output: Bipolar: 1 NPN; 1 PNP; 15.54 m (50 ft) Cable3803001
QS18VN6FF150 W/30WORLD-BEAM Q18 Series: Fixed-Field; Range: 150 mm; Input: 10-30 V dc; Output: Complementary Solid State NPN ; 9 m (30 ft) Cable3801157
Q453E W/50Q45 Series: Emitter; Range: 60 m; Input: 12-250 V dc / 24-250 V ac; Output: Not applicable - No outputs; 15.3 m (50 ft) Cable3802908
DQ12AN6LVQ3WORLD-BEAM DQ12 Series: Retroreflective; Range: 3 m; Input: 10-30 V dc; Output: LO; 1 NPN; Pico 3-pin 150 mm (6 in) Pigtail QD;Black3808398
DX80N9Q45CTWireless Q45 900 MHz Node 1W; Pre Wired 1m cable for Current Transformer (20 Amp and 150 Amp Included); Batteries Included.3811400
QS18VN6LAFQ1WORLD-BEAM QS18 Series: Adjustable Field; Range: 150 mm; Input: 10-30 V dc; Output: Complementary Solid State NPN; Integral Pico-Sty3075991
M18XRXPQPM18 Series EZ-LIGHT: 1-Color General Purpose Indic; Voltage: 10-30V dc; Housing: Nickel-plated brass;; Input: PNP; Colors: Red; 1503078660
EA5R1500PUXMODSRLCQEZ-ARRAY Receiver: 1500 mm (59.1 in); Range: (matching emitter sold separately) 30 mm - 1.5 m; Input: 12-30 V dc; Outputs: 2 Solid-S3086342
DX80N9X1W-PS150G-NBDX80 Performance Node; with Integrated 0-150 PSI Gage Sensor; 900 MHz 1W; 1/4 in -18 NPT Sensor Fitting; Battery Not Included3807011
QDS-8150CMini 7/8-16 8-pin Female Straight; Nickle Plated Brass Coupling Nut 20 gage; 45.7 m (150 ft) Length; Wire color by pin # 1)BN 2)Or/B3075578