TX721-P3CV01TX700 HMI/PLC product series 21″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002033ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)21.5TouchscreenCapacitive, Glass front
QS18VP6LP-803724WORLD-BEAM: Polarized Retro; Range: 3.5 m; Input: 10-30V dc; Output: Complementary PNP; 19 in Flying Leads Cable3803724
BRT-53X19A-803697Retroreflective Target: Rectangular: 53 x 19 mm; Reflectivity Factor: 1.4; Max. Temp.= 50 degrees C; Plastic - Two Screw Holes for M3803697
EZLSA-HTE-R23-490EZ-SCREEN LS; Receiver; 490 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 490 mm (19.3in.); Housing: Yellow; Connection3803154
SLLCP14-490-B16EZ-SCREEN LS Cascade, Pair; Resolution: 14 mm; Range: 12 m (40 ft); Defined Area: 490 mm (19.3 in.); Housing: Yellow; Connection: Re3802955
EZLSA-HTE-E23-1050EZ-SCREEN LS; Emitter; 1050 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 1050 mm (194.4 in.); Housing: Yellow; Connect3803181
EZLSA-HTE-R23-1050EZ-SCREEN LS; Receiver; 1050 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 1050 mm (194.4 in.); Housing: Yellow; Connec3803832
TTR500BMSB5B-2.0FL-CTRTTR Series 5 Beam Sensor Array 19.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 303810088