SLSCP14-1350P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft); Height: 1350 mm (53.2in); Response Time: (Tr) 32 ms; Number Of Beams: 180; Cascad3804461
SLSCP30-1050P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft);; Height: 1050 mm (41.4 in);; Response Time: (Tr) 21 ms;; Number Of Beams: 70;; C3804477
DX80G2M6S-P2-KRDX80 Performance 2.4 GHz Gateway 65 m W IP67; 10-30 V dc Ext Antenna RS485; In: 4 Disc 2 Analog Uni; Out: 4 Disc PNP 2 Anlg 0-20 mA3086037
EA5R600PUXMODSRLCQEZ-ARRAY Short Range Low Contrast Reciever: 600 mm; Range 30-1500 mm; Input 12-30 V dc; Output 2 NPN Discrete; Output 2 4 -20 ma Ana3011364
S18UIARQP-97307Analog S18U Right-Angle Series: Proximity Mode; Range: 30 mm to 300 mm; Input 10-30 V dc; Outputs: Analog 4-20 mA; 75 mm (3 in) Euro3097307
SLSCP14-1050P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft); Height: 1050 mm (41.4 in); Response Time: (Tr) 32 ms; Number Of Beams: 140; Casca3804453
SLSCP14-1200P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft); Height: 1200 mm (41.4 in); Response Time: (Tr) 40 ms; Number Of Beams: 160; Casca3805339
Q5XKLAF2000-Q8-PFMQ5X Series: Laser Adjustable Field; Range: 95 to 2000 mm; Input 10-30 V dc; Output: 1 PNP/NPN with IO-Link; 1 PNP/NPN Multi-Function3808682
T30UXIBQP-96387 W/13FTT30UX Series with Analog Output; Range:100 mm to 2 m; Input: 10 to 30 V dc; Analog Output: 4 to 20 mA; 100 mm to 2 m Preset Window L3096387