TL50CWGYRBMCompact Tower Light: 6-Color Indicator; Voltage: 12-30 V dc or 21-26 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: White3806869
EA5R2100XK2QEZ-Array Series: Receiver 5 mm Optical Spacing; Range: 4 m; Sensing Length: 2100 mm; Input Voltage 18 To 30 V; Outputs: IO-Link v1.13811212
SLSCP30-1050P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft);; Height: 1050 mm (41.4 in);; Response Time: (Tr) 21 ms;; Number Of Beams: 70;; C3804477
TTR533RPSD3T-1.0Q5-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809859
TTR533RPSD3T-1.0Q3-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809855