MS96-12R/230VAC/DO42Processor Unit For the Connection of FCS Product Series Non-Ex Flow Sensors5231003Protection classIP20
DX80N9Q45RDL-QDWireless Q45 Remote Device Node; Two Dry Contact or One Namur Input 900 MHz 1 W; Female Euro Connector3804541
DX80N2Q45RDL-QDWireless Q45 Remote Device Node; Two Dry Contact or One Namur Input 2.4 GHz 6 mW; Female Euro Connector3804542
K50LNGRBPK50LN Series EZ-LIGHT: 3-Color Hazardous Area Indicator; Protection Type: Ex nA_Ex tc; Voltage: 10-30 V dc; Housing: Polycarbonate;3804869
K50LNRYBPK50LN Series EZ-LIGHT: 3-Color Hazardous Area Indicator; Protection Type: Ex nA_Ex tc; Voltage: 10-30 V dc; Housing: Polycarbonate;3805749
K50LNRYBPQK50LN Series EZ-LIGHT: 3-Color Hazardous Area Indicator; Protection Type: Ex nA_Ex tc; Voltage: 10-30 V dc; Housing: Polycarbonate;3809787
LR300N-28382Remote Sensor: Emitter; Narrow Beam infrared LED; Use Amps: MICRO: MA3-4 MA3-4P; MAXI: CM Series; 2 m (6.5 ft) Cable3028382
MS96-11EX-R/230VACProcessor Unit For the Connection of FCS Product Series Ex Flow Sensors5231200Protection classIP20
MS96-11EX-R/115VACProcessor Unit For the Connection of FCS Product Series Ex Flow Sensors5231202Protection classIP20