DPC-49-4RMB/SYModule Rack for the DPC System FOUNDATION Fieldbus6882025Network protocolFOUNDATION fieldbusProtection classIP20
SGSB2-500Safety light curtain Passive Mirror Component3803237Scan field (mm)500Number of beams2Optical resolution (mm)500
TI41EXexcom I/O System 4-Channel Temperature Input Module6884190Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20Signal typeAnalog input, Intrinsically safe
MT16-Nexcom I/O System Module rack, non-Ex, for 16 modules9100686Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20
DX80DR2M-HWireless system Transmission of serial data in tree topology3011433Input type-FunctionTree topologyOutput type-
R70ER2MQWireless system Serial data transmission in tree topology3813378Communication protocolEtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
SGSB4-400Safety light curtain Passive Mirror Component3803240Scan field (mm)1200Number of beams4Optical resolution (mm)400
FKSD-FKSD-44Accessories for Fieldbus Systems Ethernet adapter and wall feedthrough with M12 connector6935264Connector AFemale, M12 x 1, StraightConnector A - Number of pins4Receptacle housing material ABrassScrew-in threadM16 × 1.5
SGSMP4-400Q128Safety light curtain Emitter and Receiver with Muting Function3803228Scan field (mm)1200Number of beams4Optical resolution (mm)400Max. range (mm)30000
SGSMP2-500Q128Safety light curtain Emitter and Receiver with Muting Function3803225Scan field (mm)500Number of beams2Optical resolution (mm)500Max. range (mm)30000
STB16-4RC/1.5-BKexcom I/O System Set of 16 4-Pin Terminal Blocks, Cage Clamps, Black9909625Network protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20