NI4-DSU35TC-2AP4X2/3GDInductive Sensor dual sensor for rotary actuators1569911Electrical connectionTerminal chamberMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)4
RI360P0-QR24M0-IOLX2-H1141/3GDContactless Encoder with ATEX Certificate IO-Link, 3GD, Zone 2 (22)100003122Output typeAbsolute semi-multiturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
NI40-CP80-VN4X2Inductive Sensor15795Electrical connectionTerminal chamberMounting conditionsNon-flushOutput functionNPNRated switching distance (mm)40
NI4U-Q8SE-AP6XInductive Sensor With Extended Switching Distance4635807Electrical connectionCableMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)4
NI4-S12-AP6XInductive Sensor46532Electrical connectionCableMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)4
NI4-EM12D-AP6/S120Inductive Sensor For Harsh Environments and Temperatures up to 120 °C1633110Electrical connectionCableMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)4
NI40-CQ80/S1102 5MInductive Sensor With Increased Temperature Range1602404Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)40
NI40-CQ80-L1131/S1102Inductive Sensor With Increased Temperature Range1602406Electrical connectionConnectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)40
NI4-EM12WD-AP6/S929Inductive Sensor for harsh environmental conditions and temperatures down to -60 °C1633111Electrical connectionCableMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)4
NI4-M12-AZ31XInductive Sensor13032Electrical connectionCableMounting conditionsNon-flushOutput function2-wireRated switching distance (mm)4
NI40-CP80-VP4X2Inductive Sensor15695Electrical connectionTerminal chamberMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)40
NI4U-Q8SE-AP6X-0.3-PSG3MInductive Sensor With Extended Switching Distance4635833Electrical connectionCable with connectorMounting conditionsNon-flushOutput functionPNPRated switching distance (mm)4