skip to main page
Monitoring

Monitoring of climatic conditions in industrial premises

Automated monitoring of temperature and humidity enables reliable quality assurance in production and storage areas while reducing manual documentation efforts

Condition Monitoring, Temperature Sensors
hero_5050_image

Benefits

  • Automation of data collection and reporting allows for more efficient use of human resources
  • The notification system remotely via SMS/e-mail or locally on the operator panel or by means of traffic lights allows for a quick response to improper environmental parameters, thus reducing losses resulting from improper storage of finished products
  • System independent of existing control or monitoring systems
  • A solution that does not interfere with the existing ICT infrastructure
  • Access to data anytime, anywhere with Turck Cloud Service

Challenge

Temperature and humidity are parameters that must be constantly controlled in many areas of production and storage of finished products in order to ensure the quality declared by the manufacturer and expected by the customer. Checking parameters and reporting them manually is usually tedious and time-consuming, especially in large warehouse areas and with a large number of required measuring points. The collection of this data, its documentation and the way it is presented can be easily and inexpensively automated. Thanks to this, we do not involve staff, prevent losses and minimize the possibility of data manipulation.

Solution

Sensors located at critical points in the storage or production area transmit data about the current climate parameters to the controller, which, depending on the requirements of the application, can present the data on the local operator panel, transmit the data to the cloud or to other existing/external systems.

Such a solution allows for:

  • Preview of current temperature and humidity values
  • Display data in charts
  • Archiving historical data
  • Reporting
  • SMS and email notifications about exceeding the permissible parameters

Condition Monitoring of machines – fast track to Industry 4.0

Condition Monitoring sensor for temperature and air humidity

Examples of application areas

Find out more about our products