skip to main page
Product News

IO-Link/J1939 radar scanner provides 3D motion data

TURCK's MR15-Q80 3D radar sensor with IO-Link and J1939 interface detects the distance, position and movement of objects for collision avoidance or height monitoring

Sensors, Radar Sensors, Mobile Equipment, Intralogistics

Benefits

  • Greater flexibility thanks to additional information regarding position, distance and speed
  • Cost-effective replacement for high-cost sensor systems such as LIDAR and vision systems
  • Easier commissioning thanks to real-time visualization in TAS
  • High reliability thanks to protection class IP67, robust construction and resistant technology

With the MR15-Q80, TURCK presents a rugged radar scanner that captures and outputs ambient data in three dimensions. It is the only device with these properties that is available with both IO-Link and the J1939 interface for mobile machines. Operating at 60 gigahertz, the radar scanner detects objects at a distance of up to 15 meters within the cone angles of 120° horizontal and 100° vertical, which can be freely set by the user. Use cases for the data include 3D object detection, collision avoidance, height monitoring, or blind spot monitoring. Radar technology is technologically more rugged than alternative solutions such as laser or ultrasonic sensors, and is highly suitable for use in mobile equipment, port facilities and intralogistics applications.

Six warning radii, three signal spaces and two switching outputs   

In addition to the position of objects, the MR15-Q80 also detects their movement and the intensity of the reflected waves. This data can be evaluated to distinguish between objects or to suppress static obstructions that are not relevant to the application. Users can parameterize up to six warning radii that trigger two switching outputs that can be set by the user. Three signal spaces can also be defined, which can also be connected to the two switching outputs and switched if an object is located within these spaces.    

Easier commissioning in TAS  

The TURCK Automation Suite (TAS) facilitates commissioning and optimum adjustment of signal and intensity filters, cone angles, warning radii, and much more. The software visualizes the raw data from the sensor in the web browser in real time.   

Walk & Talk: MR15-Q80 3D radar scanner

Expert Talk: MR15-Q80 3D radar scanner

Product teaser: MR15-Q80 radar scanner

Quick start: MR15-Q80 3D radar scanner

Find out more about our products in the store

Sensors

Radar Sensors

Dimensions (L x W x H): 90,6 mm x 80 mm x 34,6 mm