skip to main page
Product News

IP67 CAN roller motor controller with IO-Link master

TURCK expands the TBEN-LL-4RMC series with variants featuring IO-Link and 24/48 V option

Fieldbus Technology, I/O Modules, Intralogistics, Digital Conveyor Lines

Benefits

  • Flexible integration thanks to IO-Link and standard pinning
  • Decentralized IP67 control enables automation without a control cabinet
  • Simple implementation of ZPA and conveyor logics
  • High availability due to robust housing

The TBEN-LL-4RMC series from TURCK controls up to four CANopen-based motors directly in the field. In addition to Interroll motors, the robust IP67 module also supports drive rollers from MTA and MPC. The new variants feature IO-Link master ports for integrating smart sensor technology and enable connection via standard M12 L-pinning. This allows conveyor systems to be automated in a modular fashion without a control cabinet.

Decentralized logic for simple, zero pressure conveying

The TBEN-LL-4RMC modules combine motor control, digital I/Os, and IO-Link in a robust IP67 housing. Users benefit from multi-protocol Ethernet and programming-free ARGEE logic for decentralized control systems. The 24 or 48 V power supply increases flexibility and supports the trend toward energy-efficient drives. Preprogrammed logic facilitates the implementation of zero pressure accumulation and other conveyor strategies.

Connection of 24- or 48-V motors

The module supports the trend toward 48 V drives in intralogistics, material flow, and production logistics. The technology allows for smaller cable cross-sections and longer cable lengths, which improves the efficiency and cost balance of the power supply. The new IO-Link variants enable the integration of signal lights, pressure sensors, or other intelligent devices. TURCK offers the controllers in four variants: TBEN-LLH-4RMC, TBEN-LL-4RMC, TBEN-LLH-4RMC-2IOL, and TBEN-LL-4RMC-2IOL.

Learn more about our products

Fieldbus Technology

I/O Modules

Signal type: Roller motor