
Monitor the control cabinet climate with the IMX12-CCM
The relaunch extends the application range of the cabinet guard to remote I/O while simplifying commissioning
Benefits
Quick commissioning using teach button
Extended temperature range enables use in remote I/O control cabinets
Higher levels of safety and plant availability by monitoring the control cabinet climate
TURCK has completely revamped its IMX 12-CCM cabinet guard. The devices are now operated using haptic buttons rather than diffuse mode sensors, making them even more intuitive. The temperature range has also been improved: at -25…70 degrees, the devices can now also be used in remote I/O control cabinets, which are often installed in areas where it can become hot due sunlight. In addition, TURCK has improved compatibility with isolators which supply devices in Ex areas with power. In addition to in-house isolators, the IMX12-CCM is now also compatible with other third-party devices.
In addition to the revamped IMX12-CCM, TURCK offers additional cabinet guards for different applications and customer segments. Users who operate their own condition monitoring software on a compact device can use the IMX-CCM40 or IMX-CCM50 with Linux platform, depending on requirements. For those looking for a condition monitoring platform that can be parameterized without programming knowledge, TURCK offers the IMX-CCM60 with the pre-installed SIINEOS software platform. SIINEOS offers a wide range of ready-to-use applications that make it easy to integrate the built-in interfaces and sensors as well as all common network and industrial protocols.
























