RI360P0-QR24M0-0256X2-H1181Berührungsloser Drehgeber1593112AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-QR24M0-0500X2-H1181Berührungsloser Drehgeber1593114AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-QR24M0-0200X2-H1181Berührungsloser Drehgeber1593109AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P1-QR14-ELU4X2-0.3-RS5/S97Induktiver Winkelsensor1590856AusgangsartAbsolut-SingleturnWellendurchmesser D (mm)6 mm, 6.35 mmWellenartSacklochwelle
RI360P0-QR24M0-1200X2-H1181Berührungsloser Drehgeber1593117AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-QR24M0-2500X2-H1181Berührungsloser Drehgeber1593156AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-QR24M0-1000X2-H1181Berührungsloser Drehgeber1593153AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-QR24M0-0064X2-H1181Berührungsloser Drehgeber1593107AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P1-QR14-ELIU5X2-0.3-RS5Miniatur Drehgeber1590854AusgangsartAbsolut-SingleturnWellendurchmesser D (mm)6 mm, 6.35 mmWellenartSacklochwelle
RI360P1-DSU35TC-ELI-EXIInduktiver Winkelsensor1593015Elektrischer AnschlussKlemmenraumEinbaubedingungennicht bündigAusgangsfunktionAnalogausgang
RI360P0-QR24M0-0600X2-H1181Berührungsloser Drehgeber1593115AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle
RI360P0-QR24M0-0360X2-H1181Berührungsloser Drehgeber1593151AusgangsartInkrementalWellendurchmesser D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmWellenartHohlwelle