What makes this product family stand out?
TURCK’s non-contact encoders are based on an inductive measurement system and offer the advantages of wear-free operation and immunity to interference. The measurement principle allows for a seal-free design with a fully encapsulated sensor housing that is mechanically isolated from the shaft and thus from the actual position transducer. RI rotary encoders and angle sensors are the robust choice when angle positions need to be detected non-contact and wear-free. The inductive measurement principle mechanically separates the sensor from the position transducer, eliminates seal and bearing problems, and increases uptime even in the presence of dust, moisture, vibration, or frequent movement. Compact QR designs enable flexible mounting directly on machines and in mobile applications.
For which applications is this product family particularly well-suited?
- Angle feedback on flaps, shafts, axles, and swivel joints
- Position measurement in mobile machinery and outdoor applications
- Rugged rotation angle measurement on machines exposed to dust, moisture, or mechanical stress