skip to main page

Linear Position Sensors

Linear position sensors measure positions and movements precisely and without wear, even in dynamic applications. A variety of measuring lengths, designs, and signal types allow for optimal adaptation to axes, cylinders, or actuators. With high repeatability and a robust design, the sensors support reliable motion control and process stability.

Sensors, Linear Position Sensors

TURCK's linear position sensors provide precise position readings for axes, cylinders, actuators, and mobile applications. From inductive Li sensors and cable-pull transducers to pressure-resistant LTX/LTE systems and compact WIM sensors, the product portfolio offers suitable measurement principles for short, long, and particularly rugged displacement measurement tasks. This enables reliable motion control, process stabilization, and increased machine availability.

 

Our portfolio of linear position sensors stands out for:

  • Wide range of measurement principles: suitable solutions for short, long, non-magnetic, or pressure-resistant displacement measurement
  • Precise position feedback: improves control, repeatability, and process quality
  • Rugged industrial models: provide reliable measurements in harsh machine and mobile equipment environments
  • Flexible Integration: Analog, digital, and IO-Link versions simplify integration into various control systems
  • Low-wear measurement: non-contact or rugged measurement principles reduce maintenance requirements
resolution (Li-Q25) – 65,536 steps
16-bit
sampling rate for the Li-Q25
5 kHz
Maximum travel distance for cable-operated transducers
40 m
Long-term compressive strength (LTX variants)
340 bar

Explore our product families

Solutions with linear position sensors