TBIL-L4-16DXP-AUXI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000883Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBIL-M1-16DIPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Digital PNP Inputs6814100Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital input
TBEN-L4-16DINCompact Multiprotocol I/O Module for Ethernet 16 digital NPN Inputs6814061Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-S1-8DIP-DCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs, Input Diagnostics per Channel6814034Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L5-16DIPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP Inputs6814085Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
MT16-2Gexcom I/O System Module Rack, Zone 1, for 16 Modules9100687Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20
MT16-3Gexcom I/O System Module Rack for 16 Modules, Zone 29100681Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20
TBIL-S3-8DXPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Universal Digital Channels, 8 M8 Ports100002595Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital input/output, Digital output, Digital input
TBIL-L5-16DXP-AUXI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000882Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
MT24-3Gexcom I/O System Module Rack for 24 Modules, Zone 29100682Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20
TBEN-L4-16DIPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP Inputs6814009Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBPN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100029878Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs