BL20-E-4IOLBL20 Economy Module 4 IO-Link Master Channels, 16 Bytes of I/O Data6827385Connection technology signalCage clamp terminalProtection classIP20Signal typeIO-Link, Digital output, Digital input/output, Digital input
BLCEN-4M12MT-8XSG-PBL compact Multiprotocol Station for Industrial Ethernet 8 Configurable Digital Channels6811452Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP67, IP69KSignal typeDigital output, Digital input/output, Digital input
BLCEN-16M8LT-8XSG-P-8XSG-PBL compact Multiprotocol Station for Industrial Ethernet 16 Configurable Digital Channels6811459Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP67Signal typeDigital output, Digital input/output, Digital input
BLCEN-8M12LT-8XSG-P-8XSG-PBL compact Multiprotocol Station for Industrial Ethernet 16 Configurable Digital Channels6811488Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP67, IP69KSignal typeDigital output, Digital input/output, Digital input
BLCEN-8M12LT-4IOL-8XSG-PBL compact Multiprotocol Station for Industrial Ethernet 4 IO-Link Kanäle und 8 konfigurierbare digitale PNP-Kanäle6811502Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP67, IP69KSignal typeIO-Link, Digital input/output
TBEN-S1-8DOPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP 2 A Outputs6814022Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L4-16DONCompact Multiprotocol I/O Module for Ethernet 16 Digital NPN Outputs6814063Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBIL-M1-8DOPI/O Hub for Connecting Digital Signals to IO-Link Master 8 Digital PNP Outputs 0.5 A6814101Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output
TBEN-L4-16DOPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP 2-A Outputs6814011Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
BLCEN-8M12LT-4IOL-4AI-VIBL compact Multiprotocol Station for Industrial Ethernet 4 IO-Link Channels and 4 Analog Current or Voltage Inputs6811503Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP67, IP69KSignal typeIO-Link, Analog input
TBEN-L5-16DOPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP 2-A Outputs6814087Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBDP-L2-8DIP-8DOPFieldbus I/O module PROFIBUS-DP 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814002Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output