TBEN-S2-4IOLCompact Multiprotocol I/O Module for Ethernet 4 IO-Link Master Channels6814024Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBDP-L2-16DXPFieldbus I/O module PROFIBUS-DP 16 Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814004Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
BLCEN-8M12LT-4IOL-4AI4AO-VIBL compact Multiprotocol Station for Industrial Ethernet 4 IO-Link Channels and 4 Analog Current or Voltage Inputs, 4 Analog Voltage Outputs6811504Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINETProtection classIP67, IP69KSignal typeIO-Link, Analog input/output
TBEN-L4-8IOLCompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels6814082Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-L5-8IOLCompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels6814017Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIL-M1-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP6814102Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBEN-S2-8DXPCompact Multiprotocol I/O Module for Ethernet 8 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814076Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L5-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814086Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S1-4DIP-4DOPCompact Multiprotocol I/O Module for Ethernet 4 Digital PNP Inputs and 4 Digital PNP Outputs 2 A6814021Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814010Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-S1-8DXPCompact Multiprotocol I/O Module for Ethernet 8 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814023Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814012Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output