TBEN-S1-8DIPCompact Multiprotocol I/O Module for Ethernet 8 Digital PNP Inputs, Input Diagnostics per Group6814020Connection technology signalM8Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L4-16DOPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP 2-A Outputs6814011Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L5-16DOPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP 2-A Outputs6814087Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-LL-16DOPCompact multiprotocol I/O module for Ethernet 16 Digital PNP 2-A Outputs100021342Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBIL-M1-16DXP-BI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100000881Connection technology signalM12Network protocolIO-LinkProtection classIP65, IP67, IP69KSignal typeDigital output, Digital input, Digital input/output
TBEN-L5-16DOP-01Compact Multiprotocol I/O Module for Ethernet 16 Digital PNP Outputs100000759Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
SNNE-0808D-0003piconet Extension Module for IP-Link 8 Digital PNP Inputs Filter 3 ms6824473Connection technology signalCage clamp terminalNetwork protocolPROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINETProtection classIP67Signal typeDigital output, Digital input, Digital input/output
TBEN-S2-4AOCompact Multiprotocol I/O Module for Ethernet 4 Analog Outputs, Configurable as Voltage or Current6814028Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeAnalog output
SNNE-0808D-0001piconet Extension Module for IP-Link 8 Digital PNP Inputs Filter 3 ms6824208Connection technology signalM8Network protocolPROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINETProtection classIP67Signal typeDigital output, Digital input, Digital input/output
TBEN-S2-4IOLCompact Multiprotocol I/O Module for Ethernet 4 IO-Link Master Channels6814024Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-LL-8IOLCompact multiprotocol I/O module for Ethernet 8 IO-Link Master Channels100003910Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-LL-8IOLACompact multiprotocol I/O module for Ethernet 8 IO-Link Master Channels100029880Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input