SNNE-0808D-0001piconet Extension Module for IP-Link 8 Digital PNP Inputs Filter 3 ms6824208Connection technology signalM8Network protocolPROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINETProtection classIP67Signal typeDigital output, Digital input, Digital input/output
TBEN-S2-4IOLCompact Multiprotocol I/O Module for Ethernet 4 IO-Link Master Channels6814024Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-LL-8IOLCompact multiprotocol I/O module for Ethernet 8 IO-Link Master Channels100003910Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-LL-8IOLACompact multiprotocol I/O module for Ethernet 8 IO-Link Master Channels100029880Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-S2-4AICompact Multiprotocol I/O Module for Ethernet 4 Analog Inputs, Configurable as Voltage, Current, RTD or Thermocouple6814025Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeAnalog input, Temperature
TBEN-L4-8IOLCompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels6814082Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIP-L4-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001827Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-L4-8IOLACompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100028459Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
MT16-2G/MSAexcom I/O System Module Rack, Zone 1, for 16 Modules, Marine Ship Approved9100688Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20
TBEN-L5-8IOLCompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels6814017Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-CLL-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs100053975Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP68, IP69KSignal typeDigital input, Digital input/output, Digital output
TBIP-L5-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001828Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs