SDPB-0808D-1001piconet stand-alone module for PROFIBUS-DP 8 Digital PNP Inputs Filter 3 ms6824435Connection technology signalM8Network protocolPROFIBUS-DPProtection classIP67Signal typeDigital output, Digital input, Digital input/output
FEN20-4DIP-4DXPCompact IP20 multiprotocol Ethernet I/O module 4 Digital Inputs, 4 Universal Digital Channels6931090Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeDigital input, Digital input/output, Digital output
SDPB-0808D-0001piconet stand-alone module for PROFIBUS-DP 8 Digital PNP Inputs Filter 3 ms6824167Connection technology signalM8Network protocolPROFIBUS-DPProtection classIP67Signal typeDigital output, Digital input, Digital input/output
FEN20-8IOLCompact IP20 multiprotocol Ethernet I/O station 8 IO-Link Master Channels200011348Connection technology signalScrew terminalNetwork protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP20Signal typeIO-Link, Digital output, Digital input, Digital input/output
FEN20-4DIN-4DXNCompact IP20 multiprotocol Ethernet I/O module 4 Digital NPN Inputs and 4 Configurable Digital NPN Channels6814129Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeDigital input, Digital input/output, Digital output
TBDP-L2-8DIP-8DOPFieldbus I/O module PROFIBUS-DP 8 Digital PNP Inputs and 8 Digital PNP Outputs 2 A6814002Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
SNNE-0808D-0003piconet Extension Module for IP-Link 8 Digital PNP Inputs Filter 3 ms6824473Connection technology signalCage clamp terminalNetwork protocolPROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINETProtection classIP67Signal typeDigital output, Digital input, Digital input/output
SNNE-0808D-0001piconet Extension Module for IP-Link 8 Digital PNP Inputs Filter 3 ms6824208Connection technology signalM8Network protocolPROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINETProtection classIP67Signal typeDigital output, Digital input, Digital input/output
TBEN-L4-8IOLCompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels6814082Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBIP-L4-4FDI-4FDXBlock module for EtherNet/IP and CIP Safety Safe digital inputs and outputs100001827Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs
TBEN-L4-8IOLACompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels100028459Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBEN-L5-8IOLCompact Multiprotocol I/O Module for Ethernet 8 IO-Link Master Channels6814017Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input