TW-L16-16-F-B320-2KPCSHF Tag Smart Label100052631Memory size (Byte)320Memory typeEEPROMProtection classIP40MountingMetal-free
TW-R7.5-B128 100 PCSHF Tag7030231Memory size (Byte)128Memory typeEEPROMProtection classIP67MountingMetal-free
TBEN-L5-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100000836Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TW860-960-Q27L97-M-B112/C56UHF Tag100000546Memory size (Byte)112Memory typeEEPROMProtection classIP69KMountingOn metal
TW865-868-Q28-M-HT-B332UHF Tag100000801Memory size (Byte)332Memory typeEEPROMProtection classIP68MountingOn metal
TN-M12-H1147HF Read/Write Head100003026Network protocolConnection to RFID interfaceProtection classIP67Read/Write distance max. (mm)37
TW-Q35.5X35.5-B128/C42 1000PCSHF Tag7030652Memory size (Byte)128Memory typeEEPROMProtection classIP20
TW-L40-P-B128 100 PCSHF Tag Smart Label7030658Memory size (Byte)128Memory typeEEPROMProtection classIP40MountingMetal-free
TBEN-LL-4RFID-8DXPCompact multiprotocol RFID module for Ethernet 4 RFID Channels (HF/UHF) and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs100002463Network protocolModbus TCP, EtherNet/IP, PROFINETNumber of channels12Protection classIP65, IP67, IP69K
TN-Q80-H1147/C53HF Read/Write Head For Bus Line Topology with TBEN-*100010648Network protocolConnection to RFID interfaceProtection classIP67Read/Write distance max. (mm)146
TNLR-Q80-H1147/C53HF Read/Write Head For Bus Line Topology with TBEN-*100010649Network protocolConnection to RFID interfaceProtection classIP67Read/Write distance max. (mm)215