TX715-P3CV01TX700 HMI/PLC Series100002032ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)15.6
TX710HB-P3CV01TX700 HMI/PLC Series100007474ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1
TX707HB-P3CV01TX700 HMI/PLC Series100007473ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7
TX707FB-P3CV01TX700 HMI/PLC Series100007471ProgrammingCODESYS V3Protection classIP69 front, IP20 rearDiagonal screen size (″)7
TX807-P3CV01TX800 HMI/PLC Product Series100046993ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7
TBEN-L4-PLC-10Compact PLC in IP676814019Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-10Compact PLC in IP676814018Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K