DXMR90-4KNetwork Controller 4 IO-Link Master Ports3813874Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
DXMR110-8KNetwork Controller 8 IO-Link Master Ports3814332Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETInput typeCommunication protocolOutput typeIO-Link
DXM100-S1R2Network Controller With Integrated 900-MHz Data Radio3095656Communication protocolModbus RTU, RS485, RS232FunctionTree topology
DXM700-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3806248Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionStar topologyOutput typePNP
DXM1200-X2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3814990Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionStar topology
DXM1200-X2R4Network Controller With Integrated 2.4-GHz Data Radio3814991Communication protocolRS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINETFunctionTree topology
DXM700-B1R4Network Controller With Integrated 2.4-GHz Data Radio3806249Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS485FunctionTree topologyOutput typePNP
DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0...20 mA or 0...10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0...20 mA/0...10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0...20 mA or 0...10 V